F3L500R12W3H7_H11 1200 V, 500 A 3-level IGBT module
Overview
EasyPACK™ 3B 1200 V, 500 A three-level NPC2 IGBT module with TRENCHSTOP™ IGBT7 H7, integrated NTC temperature sensor and high current pin.
Summary of Features
- Best in Class packages with 12mm height
- Tvjop under overload condition til 175°C
- Low Vce sat
- Humidity ruggedness
- High current pins
- Integrated NTC temperature sensor
Benefits
- Max power rating til 150 kW is viable
- Best cost-performance ratio
- Lower system cost
- Enables high frequency operation
- Reduced cooling requirements
Diagrams
Support