F3L400R07ME4_B23 650 V, 400 A 3-level IGBT module
Overview
EconoDUAL™ 3 650 V, 400 A 3-level phase leg IGBT module with Trench/Fieldstop IGBT4, Emitter Controlled Diode and NTC1 lower switch.
Summary of Features
- Extended Operation Temperature T(vj op)
- Low Switching Losses
- Low VCE(sat)
- Unbeatable Robustness
- T(vj op) = 150°C
- VCE(sat) with positive Temperature Coefficient
- Isolated Base Plate
- Standard Housing
Benefits
- Compact module concept
- Optimized development cycle time and cost
- Configuration flexibility
Diagrams
Simulation
Support