FS6R06VE3_B2

  • Overview
  • Parametrics
  • Diagrams
  • Documents
  • Order
  • Boards
  • Simulation
  • Videos
  • Packaging
  • Quality
  • Support
  • Software & Tools
  • myInfineon

Description:

EasyPACK™ 750 600V sixpack IGBT module with IGBT3 and NTC.

Summary of Features:

  • High power density
  • Established Easy module concept
  • Integrated temperature sensor available
  • Low stray inductance module design
  • RoHS-compliant modules

Benefits:

  • Compact module concept
  • Optimized customer’s development cycle time and cost
  • Configuration flexibility
  • Fast, reliable and low cost mounting concept

Target Applications:


Simplify your design with one of our EiceDRIVER™ Compact HV Gate Driver ICs. Especially our 2EDL23I06PJ as a compact Gate Driver solution for your IGBT Module. (Evalboard available)


Parametric FS6R06VE3_B2
Configuration   Sixpack
IC(nom) / IF(nom)   6.0A 
VCE(sat) (Tvj=25°C typ)   1.55V 
VF (Tvj=25°C typ)   1.6V 
Housing   EasyPACK™ 750
Dimensions (width)   25.4mm 
Dimensions (length)   35.6mm 

Data Sheet

Title Size Date Version
453 KB 02 Dec 2013 02_00

Product Brochure

Title Size Date Version
216 KB 09 May 2016 01_00

Application Notes

Title Size Date Version
2.2 MB 03 Dec 2015 01_02
194 KB 10 Feb 2014
389 KB 10 Feb 2014
302 KB 10 Feb 2014
295 KB 13 Jan 2010
84 KB 09 Apr 2009
252 KB 10 Feb 2014
606 KB 12 Aug 2015 01_00
308 KB 06 Jun 2008 01_00
489 KB 10 Feb 2014
111 KB 10 Feb 2014
28 KB 10 Feb 2014
28 KB 10 Feb 2014

Product Brief

Title Size Date Version
433 KB 27 Apr 2016 08_00

Additional Technical Information

Title Size Date Version
61 KB 29 Feb 2016 02_05

Editorials

Title Size Date Version
384 KB 07 Feb 2014
297 KB 04 Nov 2015 01_00
1.1 MB 31 May 2014

Application Brochure

Title Size Date Version
3.4 MB 15 May 2017 10_00

Product Selection Guide

Title Size Date Version
3.5 MB 15 May 2017 01_00

Product Catalogue

Title Size Date Version
2.9 MB 12 May 2017 03_00

Material Content Data Sheet

Title Size Date Version
77 KB 06 Feb 2015 03_01
Sales Product Name FS6R06VE3_B2
OPN FS6R06VE3B2BOMA1
Product Status active
Order online
Package Name AG-EASY750-1
Completely lead free no
Halogen free no
RoHS compliant yes
Packing Size 40
Packing Type TRAY

Simulation Tool

Title Size Date Version
2.7 MB 09 Dec 2016 07_09
2EDL半桥驱动芯片

2EDL半桥驱动芯片

EiceDRIVER™ 2EDL是基于绝缘体上硅技术的600伏半桥门级驱动芯片系列, 其内部集成高性能低阻快恢复自举二极管, 适用于需高效率和小体积的各种应用.
Length 8:30

Package Data

Title Size Date Version
376 KB 11 Apr 2016 01_00

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.