FS30R06W1E3_B11

  • Overview
  • Parametrics
  • Diagrams
  • Documents
  • Order
  • Boards
  • Simulation
  • Videos
  • Packaging
  • Quality
  • Support
  • Software & Tools
  • myInfineon

Description:

EasyPACK™ 1B 600V sixpack IGBT module with Trench/Fieldstop IGBT3, Emitter Controlled 3 diode, NTC and PressFIT Contact Technology

Summary of Features:

  • Low Switching Losses
  • Trench IGBT 3
  • V(CEsat) with positive Temperature Coefficient
  • Low V(CEsat)
  • Al(2)O(3) Substrate with Low Thermal Resistance
  • Compact Design
  • PressFIT Contact Technology
  • Rugged mounting due to integrated mounting clamps

Benefits:

  • Compact module concept
  • Optimized customer’s development cycle time and cost
  • Configuration flexibility

Target Applications:

Drives Solar Uninterruptible Power Supply (UPS) Home Appliances        

Also available as variation with Soldering connection technology: FS30R06W1E3


Simplify your design with one of our EiceDRIVER™ Compact HV Gate Driver ICs. Especially our 2EDL23I06PJ as a compact Gate Driver solution for your IGBT Module. (Evalboard available)


Parametric FS30R06W1E3_B11
Configuration   Sixpack
IC(nom) / IF(nom)   30.0A 
VCE(sat) (Tvj=25°C typ)   1.55V 
VF (Tvj=25°C typ)   1.6V 
Housing   EasyPACK™ 1B
Dimensions (width)   33.8mm 
Dimensions (length)   48.0mm 

Data Sheet

Title Size Date Version
662 KB 03 Dec 2013 02_00

Product Brochure

Title Size Date Version
216 KB 09 May 2016 01_00

Application Notes

Title Size Date Version
2.2 MB 03 Dec 2015 01_02
389 KB 10 Feb 2014
84 KB 09 Apr 2009
1.2 MB 05 Jan 2017 02_03
295 KB 13 Jan 2010
252 KB 10 Feb 2014
606 KB 12 Aug 2015 01_00
308 KB 06 Jun 2008 01_00
489 KB 10 Feb 2014
111 KB 10 Feb 2014
28 KB 10 Feb 2014
28 KB 10 Feb 2014

Product Brief

Title Size Date Version
433 KB 27 Apr 2016 08_00
165 KB 27 Apr 2016 07_00
616 KB 27 Apr 2016 08_00

Editorials

Title Size Date Version
297 KB 04 Nov 2015 01_00
472 KB 06 Jun 2008
384 KB 07 Feb 2014
377 KB 24 Jan 2006 01_00
3.7 MB 31 May 2014
1.1 MB 31 May 2014

Application Brochure

Title Size Date Version
3.4 MB 15 May 2017 10_00
3.4 MB 15 May 2017 09_00

Product Selection Guide

Title Size Date Version
3.5 MB 15 May 2017 01_00

Product Catalogue

Title Size Date Version
2.9 MB 12 May 2017 03_00

Material Content Data Sheet

Title Size Date Version
38 KB 06 Jan 2014 03_00
Sales Product Name FS30R06W1E3_B11
OPN FS30R06W1E3B11BOMA1
Product Status active and preferred
Order online
Package Name AG-EASY1B-2
Completely lead free no
Halogen free no
RoHS compliant yes
Packing Size 24
Packing Type TRAY

Simulation Tool

Title Size Date Version
2.7 MB 09 Dec 2016 07_09
2EDL半桥驱动芯片

2EDL半桥驱动芯片

EiceDRIVER™ 2EDL是基于绝缘体上硅技术的600伏半桥门级驱动芯片系列, 其内部集成高性能低阻快恢复自举二极管, 适用于需高效率和小体积的各种应用.
Length 8:30
PressFIT Technology

PressFIT Technology

Customers of power electronics require ever more modern, easy connection technologies, which also provide a higher reliability to meet the trends to higher temperatures and new applications.
Length 3:00

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.