FP50R06W2E3_B11

  • Overview
  • Parametrics
  • Diagrams
  • Documents
  • Order
  • Boards
  • Simulation
  • Videos
  • Packaging
  • Quality
  • Support
  • Software & Tools
  • myInfineon

Description:

EasyPIM™ 2B 600V PIM IGBT module with Trench/Fieldstop IGBT3, Emitter Controlled 3 diode, NTC and PressFIT Contact Technology

Summary of Features:

  • High power density
  • Established Easy module concept
  • Integrated temperature sensor available
  • Low stray inductance module design
  • RoHS-compliant modules

Benefits:

  • Compact module concept
  • Optimized customer’s development cycle time and cost
  • Configuration flexibility

Target Applications:


Select our 2EDL23I06PJ EiceDRIVER™ IC as a compact Gate Driver solution for your IGBT Module. (Evalboard available)


Simplify your design with one of our EiceDRIVER™ Compact HV Gate Driver ICs.


This Module can be driven by the dedicated Evaluation Board.
7ED020E12-FI-W2


Also available as variation with Soldering connection technology: FP50R06W2E3


Parametric FP50R06W2E3_B11
Configuration   PIM Three Phase Input Rectifier
IC(nom) / IF(nom)   50.0A 
VCE(sat) (Tvj=25°C typ)   1.45V 
VF (Tvj=25°C typ)   1.55V 
Housing   EasyPIM™ 2B
Dimensions (width)   48.0mm 
Dimensions (length)   56.7mm 

Data Sheet

Title Size Date Version
674 KB 03 Dec 2013 02_00

Product Brochure

Title Size Date Version
216 KB 09 May 2016 01_00

Application Notes

Title Size Date Version
611 KB 14 Feb 2011
389 KB 10 Feb 2014
2.2 MB 03 Dec 2015 01_02
295 KB 13 Jan 2010
84 KB 09 Apr 2009
1.2 MB 05 Jan 2017 02_03
252 KB 10 Feb 2014
606 KB 12 Aug 2015 01_00
308 KB 06 Jun 2008 01_00
489 KB 10 Feb 2014
111 KB 10 Feb 2014
28 KB 10 Feb 2014
28 KB 10 Feb 2014

Product Brief

Title Size Date Version
433 KB 27 Apr 2016 08_00
616 KB 27 Apr 2016 08_00

Editorials

Title Size Date Version
297 KB 04 Nov 2015 01_00
472 KB 06 Jun 2008
384 KB 07 Feb 2014
377 KB 24 Jan 2006 01_00
3.7 MB 31 May 2014
1.1 MB 31 May 2014

Application Brochure

Title Size Date Version
3.4 MB 15 May 2017 10_00

Product Selection Guide

Title Size Date Version
3.5 MB 15 May 2017 01_00

Product Catalogue

Title Size Date Version
2.9 MB 12 May 2017 03_00

Material Content Data Sheet

Title Size Date Version
78 KB 06 Feb 2015 03_01
Sales Product Name FP50R06W2E3_B11
OPN FP50R06W2E3B11BOMA1
Product Status active and preferred
Order online
Package Name AG-EASY2B-2
Completely lead free no
Halogen free no
RoHS compliant yes
Packing Size 15
Packing Type TRAY

Simulation Tool

Title Size Date Version
2.7 MB 09 Dec 2016 07_09
2EDL半桥驱动芯片

2EDL半桥驱动芯片

EiceDRIVER™ 2EDL是基于绝缘体上硅技术的600伏半桥门级驱动芯片系列, 其内部集成高性能低阻快恢复自举二极管, 适用于需高效率和小体积的各种应用.
Length 8:30
PressFIT Technology

PressFIT Technology

Customers of power electronics require ever more modern, easy connection technologies, which also provide a higher reliability to meet the trends to higher temperatures and new applications.
Length 3:00

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.