FF300R06KE3

  • Overview
  • Parametrics
  • Diagrams
  • Documents
  • Order
  • Boards
  • Simulation
  • Videos
  • Packaging
  • Quality
  • Support
  • Software & Tools
  • myInfineon

Description:

Our well-known 62 mm 600V dual IGBT modules are the right choice for your design.

Summary of Features:

  • Superior solution for frequency controlled inverter drives
  • UL/CSA Certification with UL1557 E83336
  • Operating temperature up to 150 °C
  • Optimized switching characteristic like softness and reduced switching losses
  • Existing packages with higher current capability
  • RoHS compliant

Benefits:

  • Flexibility
  • Optimal electrical performance
  • Highest reliability

Target Applications:

Drives Solar Uninterruptible Power Supply (UPS)          

Parametric FF300R06KE3
Configuration   Dual
IC(nom) / IF(nom)   300.0A 
VCE(sat) (Tvj=25°C typ)   1.45V 
VF (Tvj=25°C typ)   1.55V 
Housing   62 mm
Dimensions (width)   61.4mm 
Dimensions (length)   106.4mm 

Data Sheet

Title Size Date Version
463 KB 03 Dec 2013 03_00

Product Brochure

Title Size Date Version
216 KB 09 May 2016 01_00

Application Notes

Title Size Date Version
2.2 MB 03 Dec 2015 01_02
389 KB 10 Feb 2014
630 KB 05 Feb 2008
84 KB 09 Apr 2009
1.5 MB 14 Mar 2013
111 KB 10 Feb 2014
969 KB 08 Nov 2013
252 KB 10 Feb 2014
606 KB 12 Aug 2015 01_00
308 KB 06 Jun 2008 01_00
489 KB 10 Feb 2014
111 KB 10 Feb 2014
28 KB 10 Feb 2014
28 KB 10 Feb 2014

Product Brief

Title Size Date Version
197 KB 27 Apr 2016 07_00

Editorials

Title Size Date Version
297 KB 04 Nov 2015 01_00
704 KB 31 May 2014
1.1 MB 31 May 2014

Application Brochure

Title Size Date Version
3.4 MB 15 May 2017 10_00
3.4 MB 15 May 2017 09_00
2.9 MB 15 May 2017 09_00

Product Selection Guide

Title Size Date Version
3.5 MB 15 May 2017 01_00

Product Catalogue

Title Size Date Version
2.9 MB 12 May 2017 03_00

Material Content Data Sheet

Title Size Date Version
19 KB 13 Dec 2016 03_01
Sales Product Name FF300R06KE3
OPN FF300R06KE3HOSA1
Product Status active and preferred
Order online
Package Name AG-62MM-1
Completely lead free yes
Halogen free no
RoHS compliant yes
Packing Size 10
Packing Type TRAY

Simulation Tool

Title Size Date Version
2.7 MB 09 Dec 2016 07_09
2EDL半桥驱动芯片

2EDL半桥驱动芯片

EiceDRIVER™ 2EDL是基于绝缘体上硅技术的600伏半桥门级驱动芯片系列, 其内部集成高性能低阻快恢复自举二极管, 适用于需高效率和小体积的各种应用.
Length 8:30

Package Data

Title Size Date Version
298 KB 06 Mar 2017 01_00

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.