TRENCHSTOP™ 5 H5
H5 Technology: The High Speed Switching Champion
The 650 V TRENCHSTOP™ 5 Discrete IGBT technology redefines “Best-in-Class” IGBT by providing unmatched performance in terms of efficiency for hard switching applications. When high efficiency, lower system costs and increased reliability are demanded, TRENCHSTOP™ 5 is the only option. TRENCHSTOP™ 5 IGBTs deliver a dramatic reduction in switching and conduction losses.
Related information about other products in this family
The products of the 650 V TRENCHSTOP™ 5 H5 family are optimized for PFC and PWM topologies in applications such as Uninterruptible Power Supplies (UPS), Solar, Inverterized Welding Machines and hard switching applications.
| Key features | Key benefits | Applications |
|---|---|---|
|
|
|
650V TRENCHSTOP™ 5 H5 in TO-247 4pin package
Kelvin Emitter Configuration with TRENCHSTOP™ 5 IGBTs
Learn more
Evaluation Board TO-247 4pin - EVAL-IGBT-650V-TO247-4
The EVAL-IGBT-650V-TO-247-4 board enables the evaluation of IGBT performance during switching events, as for instance double pulse test, and in particular a fair comparison between TO-247 3pin and TO-247 4pin packages.
Learn more & download Application Note
Whitepaper: Power device choices in the new small home appliance market
Energy efficient, modern-looking, wipe clean and hermetically sealed surfaces are only a few characteristics that a design engineer has to fit into one small home appliance. Infineon offers solutions for the two key areas – induction heating with IPD Protect, a RC-H5 IGBT copacked with a protection gate driver, and motor control solutions using our energy-efficient, integrated power devices CIPOS™ Intelligent Power Modules and iMOTION™ Integrated Design Platform.
Dive deeper and discover more about the changing landscape of the SHA market and enablement of electronic solutions in this free whitepaper!







