IRGP4266
Overview
650 V, 90 A IGBT in TO-247AC package
650 V, 90 A IGBT with anti-parallel diode in a TO-247AC package.
Summary of Features
- Low VCE(ON) and switching losses
- Square RBSOA and maximum junction temperature 175°C
- Positive VCE(ON) temperature coefficient
- 5.5µs short circuit SOA
- Lead-Free, RoHS compliant
Benefits
- High efficiency in a wide range of applications and switching frequencies
- Improved reliability due to rugged hard switching performance and higher power capability
- Excellent current sharing in parallel operation
- Enables short circuit protection scheme
- Environmentally friendly
Potential Applications
Diagrams
Support


