IRGP4068D
Overview
600 V, 48 A IGBT in a TO-247 package
600 V, 48 A IGBT with ultra-low VF diode in TO-247 package for induction heating and soft switching applications.
Summary of Features
- Low VCE(ON) Trench IGBT Technology
- low Switching Losses
- Maximum Junction temperature 175 °C
- 5 μS short circuit SOA
- Square RBSOA
- 100% of the parts tested for ILM
- Positive VCE(ON) Temperature co-efficient
- Ultra-low VF Hyperfast Diode
- Tight parameter distribution
- Lead Free Package
Benefits
- Device optimized for induction heating and soft switching applications
- High Efficiency due to Low VCE(on), Low Switching Losses and Ultra-low VF
- Rugged transient Performance for increased reliability
- Excellent Current sharing in parallel operation
- Low EMI
Potential Applications
Diagrams
Support


