IKB15N65EH5
Overview
650 V, 15 A IGBT with anti-parallel diode in TO-263 package
Hard-switching 650 V, 15 A TRENCHSTOP™ 5 high speed IGBT in D2Pak (TO263) package copacked with full rated current Rapid 1 anti parallel diode, redefines “Best-in-class” IGBT by providing unmatched performance in terms of efficiency for hard switching applications. This family is a major breakthrough in IGBT innovation to match the market’s high efficiency demands of tomorrow.
Summary of Features
- 650 V breakthrough voltage
Compared to Infineon’s HighSpeed 3 family
- Factor 2.5 lower Qg
- Factor 2 reduction in switching losses
- 200 mV reduction in VCEsat
- Co-packed with Infineon’s new Rapid Si-diode technology
- Low COES /EOSS
- Mild positive temperature coefficient VCEsat
- Temperature stability of Vf
Benefits
- Best-in-class efficiency, resulting in lower junction and
case temperature leading to higher device reliability - 50 V increase in the bus voltage possible without compromising
reliability - Higher power density design
Diagrams
Support