Percentage of users more likely to purchase on mobile friendly site.
Most of the world accesses the internet on multiple devices.
Percentage of users that are frustrated with page load times.
Mount the IGBT module
Build a hermetic cabinet for the inverter
Ensure adequate air conditioning
Monitor and control environmental conditions
Protect the module from heavy air flow
Frequently maintenance
Just mount Infineonʼs
Skeleton images sit easily in grid with .u-max-full-width class. I suggest exploring solution to serving different images based on device size.