DD390N16S
Overview
50 mm Rectifier Diode Module with 1600 V in solder bond technology
Rectifier Diode 50 mm Prime Block 1600 V, 390 A module for phase control in solder bond technology. This is the second generation with increase current rating. If you need additional features or higher performance go to pressure contact technology and if you need higher blocking voltage go to D390N22S.
Summary of Features
- Industrial standard package
- Highest current rating in 50 mm foot print
Benefits
- Cost effective solution for higher competitiveness
- Predictably high performance and lifetime due to 100% x-ray monitoring
- Solid base plate for fast and easy mounting
- Optimized for less performant heat sinks
Diagrams
Support