EiceDRIVER™ 1EDN Gate Driver for MOSFETs

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • myInfineon

Rugged, cool and fast, 1-channel low-side 4/8A gate driver ICs

Header 1edn

 

1-channel MOSFET gate driver ICs are the crucial link between control ICs and powerful MOSFET and GaN switching devices. Gate driver ICs enable high system level efficiencies, excellent power density and consistent system robustness.

 

Button_1EDN_Replacement_Guide_English_170x84 Button_1EDN_Video Webbutton_eLearning_Webinar  

1EDN family: fast, precise, strong and compatible 

  • Highly efficient SMPS enabled by 5ns short slew rates and +/- 5ns propagation delay precision for fast MOSFET and GaN switching
  • Separate source and sink outputs simplify the application design
  • Industry standard packages and pinout ease system design upgrades 

 

1EDN family: the new reference in ruggedness and low power dissipation

  • -10V robustness of control and enable inputs provides crucial safety margin when driving pulse transformers
  • 5A reverse output current robustness eliminates the need for Schottky switching diodes when driving MOSFETs in TO-220 and TO-247 packages
  • Cool driver ICs from true rail-to-rail low impedance output stages
  • 4V and 8V UVLO (Under Voltage Lock Out) options for instant MOSFET protection during start-up and under abnormal conditions

 

Product portfolio EiceDRIVER™ 1EDN gate driver for MOSFETs

Click on a product type to learn more, download datasheet and order 

  Package UVLO Product name Orderable part number Pinout
1EDN-EiceDRIVER-SOT-23_6pin

 

SOT-23 6pin

4V 1EDN7511B Coming soon pinout_1
8V 1EDN8511B Coming soon 
1EDN-EiceDRIVER-SOT-23-5pin

 

SOT-23 5pin

 

4V

 

1EDN7512B

 

1EDN7512BXTSA1

     pinout_2
1EDN_EiceDRIVER_WSON_6pin

 

WSON 6pin

 

4V

 

1EDN7512G

 

1EDN7512GXTMA1

    pinout_3

Button 1EDN Datasheet New 170x84  

2EDN EiceDRIVER™ for MOSFETs


Product OPN Product Status Order Online Packages Green Topology Channels Switch Type Features Output Current (Source) Output Current (Sink) Input Vdd Undervoltage Lockout (UVLO) (turn-off) Undervoltage Lockout (UVLO) (turn-on) Turn On Propagation Delay Turn Off Propagation Delay
Matching Results: 4                  
descending ascending           descending ascending descending ascending descending ascending descending ascending descending ascending descending ascending descending ascending descending ascending descending ascending descending ascending descending ascending descending ascending
PG-SOT23-5
1EDN7512B  

1EDN7512BXTSA1

active and preferred

Buy online

PG-SOT23-5

Low Side
1.0
MOSFET, IGBT, GaN
- 4.0 A
8.0 A
4.5 V
20.0 V
3.9 V
4.2 V
19.0 ns
19.0 ns
PG-SOT23-6
1EDN7511B  

1EDN7511BXTSA1

coming soon

 

 

PG-SOT23-6

Low Side
1.0
MOSFET, IGBT, GaN
split output
4.0 A
8.0 A
4.5 V
20.0 V
3.9 V
4.2 V
19.0 ns
19.0 ns
1EDN8511B  

1EDN8511BXTSA1

coming soon

 

 

PG-SOT23-6

Low Side
1.0
MOSFET, IGBT, GaN
split output
4.0 A
8.0 A
4.5 V
20.0 V
7.0 V
8.0 V
19.0 ns
19.0 ns
PG-WSON-6
1EDN7512G  

1EDN7512GXTMA1

active and preferred

Buy online

PG-WSON-6

Low Side
1.0
MOSFET, IGBT, GaN
- 4.0 A
8.0 A
4.5 V
20.0 V
3.9 V
4.2 V
19.0 ns
19.0 ns

1EDN_Features_Benefits

>Click to enlarge


Applications Application overview 800W switched mode power supply
  • PFC
  • Synchronous rectification
  • DC-DC converters
  • Telecom bricks
  • Power tools
  • Industrial SMPS
  • Motor control
  • Wireless charging

Click to enlarge

1EDN-Block-Diagram


Data Sheet

Title Size Date Version
1 MB 02 Nov 2016 02_00

Product Brief

Title Size Date Version
337 KB 02 Nov 2016 01_00

Application Brief

Title Size Date Version
87 KB 11 Jul 2017 01_00
356 KB 09 May 2017 01_00

Additional Product Information

Title Size Date Version
37 KB 03 Nov 2016 01_00

Product Selection Guide

Title Size Date Version
22.2 MB 21 Feb 2017 00_00
3.5 MB 15 May 2017 01_00

Application Notes

Title Size Date Version
7.1 MB 22 Mar 2016 01_00

Application Brochure

Title Size Date Version
1.5 MB 27 Jun 2017 02_00
575 KB 09 May 2017 01_00

Evaluation Boards

Board Family Description Status
F3L030E07-F-W2 IGBT Modules, Gate Driver Evaluation Driver board for 650V Easy2B 3-level modules in NPC1-topology. Coreless transformer IGBT drivers (replaced by 1ED020I12-F2) are used for gate control and protection.
  • Equipped with EiceDRIVER™ 1ED020I12-F2
  • For driving Easy2B 3-level Modules
on request
F3L020E07-F-P IGBT Modules, Gate Driver Evaluation Driver board for 650V 3-level EconoPACK™ 4 modules in NPC1-topology. Coreless transformer IGBT drivers (replaced by 1ED020I12-F2) are used for gate control and protection.
  • Equipped with EiceDRIVER™ 1ED020I12-F2
  • For driving 650V EconoPACK™ 4 3-level IGBT Modules (NPC1)
on request
F3L2020E12-F-P_EVAL Gate Driver, IGBT Modules Evaluation Driver board for 1200V EconoPACK™ 4 3-Level Modules in NPC2-Topology. Coreless transformer IGBT drivers (replaced by 1ED020I12-F2) are used for gate control and protection.
  • Equipped with EiceDRIVER™ 1ED020I12-F2
  • For driving 1200V 3-level EconoPACK™ 4 modules (NPC2)
on request
VD_QR_BUCK_LED_DRIVER_01 Microcontroller, MOSFET, Gate Driver QR Buck LED Driver with XMC1300 contains two DC/DC inverting buck converters operating in Quasi-Resonant (QR) mode with peak current mode control. The board can be connected to a tuneable white LED light.
  • BSZ340N08NS3G
  • IRS44273L
  • XMC1402
KIT_XMC_DP_EXP_01 Gate Driver, Microcontroller, MOSFET The new XMC™ digital power explorer kit utilizes Infineon’s industry leading XMC™ range of ARM® Cortex®-M microcontrollers, OptiMOS™ BSC0924NDI MOSFETs and IRS2011S high and low side drivers. The kit’s power board features synchronous buck converter with on-board resistive load banks.
  • BSC0924NDI
  • IRS2011S
  • XMC1302-T038X0200 AB
  • XMC4200-F64K256 AB
active and preferred
EVAL-600W-12V-LLC-A Gate Driver, MOSFET, Power Controller (PWM, PFC) 600W DC-DC/LLC stage 400/12VDC, 97.4% peak efficiency (digital and analog version available)
  • 2EDL05N06PF
  • 2EDN7524F
  • BSC010N04LS
  • ICE2HS01G
  • ICE2QR2280Z
  • IPP60R190P6
  • XMC4200
active and preferred
300W Motor Control SSO8 Gate Driver, Microcontroller, MOSFET High efficiency inverter application kit featuring Infineon's OptiMOS™ technology
  • 6ED003L02
  • BSC016N06NS
  • SAF-XC836-2FRI AB
on request
EVAL-2EDL23N06PJ Gate Driver, MOSFET Evaluation Board for 2EDL23N06PJ - Optimized 600V half bridge gate driver IC with LS-SOI technology to control MOS-transistors. • Driving MOS-transistors or IGBTs • For equipping 2EDL 600V half bridge EiceDRIVER™
  • Driving MOS-transistors or IGBTs
  • For equipping 2EDL 600V half bridge EiceDRIVER™
active and preferred
DEMO_100W_BLDC Gate Driver, Microcontroller, Motor Driver 220Vac input low cost BLDC fan FOC driver board
  • IPD60R650CE
  • IRS2103
  • XMC1302
active and preferred
2ED100E12-F2 IGBT Modules, Gate Driver Evaluation Driver Board for EconoDUAL™3 Modules using a coreless transformer single-channel driver (replaced by the EiceDRIVER™ 1ED020I12-F2)
  • Equipped with EiceDRIVER™ 1ED020I12-F
  • For driving EconoDUAL™3
on request
VD_2_STAGE_LED_DRIVER_01 Microcontroller, MOSFET, Gate Driver Two Stage LED driver implements LED driver with XMC1300 for controlling AC/DC boost PFC for optimized efficiency and Dc/DC flyback for LED current control from primary side. Both stages operates in Quasi-Resonant (QR) mode for optimized efficiency. Various communication such as DALI, 10V dimming are also integrated and controlled by the same microcontroller, making this board as an example of cost-effective LED driver solution.
  • ICE2QR2280Z
  • IRS44273L
  • XMC1302
2ED250E12-F IGBT Modules, Gate Driver Evaluation Driver Board for PrimePACK™ Modules up to 1200V using a coreless transformer single-channel driver (replaced by 1ED020I12-F2).
  • Equipped with EiceDRIVER™ 1ED020I12-F
  • For driving PrimePACK™ IGBT Modules
on request
F3L2020E07-F-P IGBT Modules, Gate Driver Evaluation Driver board for 650V 3-level EconoPACK™ 4 modules in NPC2-topology. Coreless transformer IGBT drivers (replaced by 1ED020I12-F2) are used for gate control and protection.
  • Equipped with EiceDRIVER™ 1ED020I12-F2
  • For driving 650V 3-level EconoPACK™ 4 modules (NPC2)
on request
VD_FLYBACK_LED_DRIVE_01 Microcontroller, MOSFET, Gate Driver Single Stage Flyback LED driver demonstrates the usage of XMC1300 as a primary side regulated (PSR) digital controller operating in Quasi-Resonant (QR) switching for optimized efficiency.
  • IRS25751
  • IRS44273L
  • XMC1302
VD_DRONE_FOC_ESC_01 Microcontroller, MOSFET, Gate Driver, , This solution demonstrates the implementation of Sensorless FOC as Electroninc Speed Controller (ESC) in quadcopter application. It is implemented with key software functions, a step-by-step implementation, and is linked up with µC/Probe XMC. Users will be able to fine-tune FOC example software which is easy scalable for quadcopter ESC applications.
  • BSC0925ND
  • IR2301S
  • XMC1302
6ED100E12-F2 IGBT Modules, Gate Driver Evaluation Driver board for EconoPACK™+ IGBT modules, using a coreless transformer single-channel driver (replaced by 1ED020I12-F2).
  • Equipped with EiceDRIVER™ 1ED020I12-F
  • For driving EconoPACK™+ IGBT Modules
on request

eLearning-1edn-gate-driver-replacement-guide

 

   

eLearning: 1EDN EiceDRIVER™ gate driver ICs for MOSFETs & IGBTs

This training is a combination of a replacement guide tool and an online course. With a few clicks you will be guided how to replace existing driver solutions with competitor products with Infineon drivers. In addition to the replacement solution, various technical details and relevant datasheet parameters are explained in more detail.

This online course is a useful instrument to get a deeper understanding of the most important datasheet parameters as well as available Infineon driver solutions.

 

Video_2EDN_Eicedriver_gatedriver

 

   

1EDN EiceDRIVER™ gate driver ICs for MOSFETs & IGBTs

This video introduces the 1-channel gate driver IC 1EDN EiceDRIVER™ from Infineon. The crucial link between control ICs and powerful MOSFETs.

Length: 8:47

 

eLearning_MOSFET_Driver_Basics

  

eLearning: MOSFET driver basics

In this eLearning compiled by Ralf Walter you will get basic knowledge about MOSFET drivers. You will learn why MOSFET drivers are necessary and were to find them in the application. We will also explain the main parameters of a MOSFET driver and how they could influence the performance of an electronic circuit like SMPS or motor control.

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

For more information about our privacy policy please click on Privacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon