Three Phase Drivers
Gate Driver ICs to control power devices like MOSFETs or IGBTs in three phase topology
Our gate driver IC solutions are the expert’s choice. We offer three phase gate drivers, six channels in a package with three independent half bridges. We also provide three phase gate driver ICs with advanced Infineon silicon on insulator (SOI) technologies. With excellent ruggedness and noise immunity, these gate drivers are perfect for motor drives, home appliance, and battery powered applications.
Automotive qualified three phase gate driver ICs are also available.
Find detailed information:
Typical three phase driver diagram
Decades of application expertise and technology development at both Infineon and International Rectifier have produced a portfolio of gate driver ICs for use with silicon and wide-bandgap power devices, such as MOSFETs, discrete IGBTs, IGBT modules, SiC MOSFETs and GaN HEMTs. We offer excellent product families of galvanic isolated gate drivers, automotive qualifies gate drivers, 200 V, 500-700 V, 1200 V level shift gate drivers, and non-isolated low-side drivers.
Our portfolio spans a variety of configurations, voltage classes, isolation levels, protection features, and package options. State-of-the-art discrete switch families require tuning of gate drive circuits to take full advantage of their capacity and capabilities. An optimum gate drive configuration is essential for all power switches, whether they are in discrete form or in a power module.
This might also be of interest for you
Recommended documents
You will have a glimpse of the different gate driver technologies available at Infineon and their benefits.
For a better understanding we will take a look at the optimization of external gate resistors to drive MOSFETs in a given application.
With this training, you will learn how to calculate a gate resistance value for an IGBT application, how to identify suitable gate driver ICs based on peak current and power dissipation requirements, and how to fine-tune the gate resistance value in laboratory environment based on worst case conditions.
We offer a large portfolio of level shift high voltage gate drivers – silicon-on-insulator (SOI) and junction isolated (JI) technologies. Learn about the advantages of Infineon SOI gate driver: integrated bootstrap diode, Low level-shift losses, saving space and cost, and negative VS robustness.
This training features how the level-shift gate drivers work, what are negative voltage transient and how they affect level-shift gate drivers. In addition you will learn about the technology difference between Junction isolation and Infineon’s Silicon-On-Insulator technology.