IRS4427S
Overview
25 V dual-channel low-side gate driver IC
EiceDRIVER™ 25 V dual-channel low-side gate driver IC with typical 2.3 A source and 3.3 A sink currents in 8-lead SOIC and PDIP package for MOSFETs and IGBTs.
The proprietary latch immune CMOS technologies enable ruggedized monolithic construction. The logic inputs are compatible with standard CMOS or LSTTL output.The output drivers feature a high pulse current buffer stage designed for minimum driver cross-conduction.
Summary of Features
- Wide supply voltage rage with 25 V VCC max
- Gate drive supply range from 6 V to 20 V
- CMOS Schmitt-triggered inputs
- 3.3 V and 5 V logic compatible
- Two independent gate drivers
- Matched propagation delay for both channels
- Outputs in phase with inputs
Benefits
- 25 V VCC max makes the IC more robust against VCC spikes in harsh circuit applications
- Market proven
- Industry standard package
Find our Variations for IRS4427S
| Part No | Package | Channels | Io+/- (typ) | UVLO (on/off) typ. | Features |
| IRS4426S | DSO-8 | 2 |
2.3/3.3 A | ||
| IRS4428S | DSO-8 | 2 |
2.3/3.3 A | ||
| IR4427S | DSO-8 | 2 | 2.3/3.3 A |
|
|
| IRS44273L | SOT23-5L | 1 | 1.5/1.5 A |
10.2/9.2 V |
additional OUT pin for easy layout |
| 2ED24427N01F | DSO-8 with power pad | 2 | 10/10 A |
11.5/10.0 V |
high-current capability, DSO-8 package with thermally efficient, exposed power pad |
Diagrams
Videos
Training
Support



