IRS24531DS
Overview
600 V full-bridge gate driver IC with oscillator, integrated bootstrap FET, and shutdown
EiceDRIVER™ 600 V full-bridge gate driver IC with typical 0.18 A source and 0.26 A sink currents in 14 Lead SOIC package for IGBTs and MOSFETs. Also available in 14 Lead PDIP. It also includes latched and non-latched shutdown pins.
Summary of Features
- Integrated 600 V full-bridge gate driver
- CT, RT programmable oscillator
- 15.6 V Zener clamp on VCC
- Micropower startup
- Logic level latched shutdown pin
- Non-latched shutdown on CT pin (1/6th VCC)
- Internal bootstrap FETs
- Excellent latch immunity on all inputs & outputs
- ESD protection on all pins
- 14-lead SOIC
- 0.5 μs (typ.) internal dead time
- RoHS compliant
Diagrams
Support



