Active
RoHS Compliant
Lead-free

IRS2336DS

600 V three-phase gate driver IC with over current protection, enable, fault reporting and integrated bootstrap FET
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRS2336DS
IRS2336DS
ea.

Product details

  • Channels
    6
  • Input Vcc
    10 V to 20 V
  • Isolation Type
    Functional levelshift JI (Junction Isolated)
  • Output Current (Source)
    0.2 A
  • Output Current (Sink)
    0.35 A
  • Qualification
    Industrial
  • Turn Off Propagation Delay
    530 ns
  • Turn On Propagation Delay
    530 ns
  • VBS UVLO (On)
    8.9 V
  • VBS UVLO (Off)
    8.2 V
  • VCC UVLO (On)
    8.9 V
  • VCC UVLO (Off)
    8.2 V
  • Voltage Class
    600 V
OPN
IRS2336DSTRPBF
Product Status active
Infineon Package
Package Name N/A
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
600 V Three Phase Driver IC with typical 0.2 A source and 0.35 A sink currents in 28 Lead SOICWB package for IGBTs and MOSFETs. Also available in 44 Lead PLCC and 34 Lead MLPQ 7x7.

Features

  • Drives up to six power devices
  • Gate drive supply: 10 V to 20 V

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }