IRS2304
Overview
600 V half-bridge gate driver IC with shoot through protection
EiceDRIVER™ 600 V half bridge gate driver IC with typical 0.29 A source and 0.6 A sink currents in 8 Lead PDIP package for IGBTs and MOSFETs. Also available in 8 Lead SOIC.
Summary of Features
- Floating channel designed for bootstrap operation
- Tolerant to negative transient voltage, dV/dt immune
- Gate drive supply range from 5 V to 20 V
- Undervoltage lockout for both channels
- Cross-conduction prevention logic
- 3.3 V, 5 V and 15 V input logic compatible
- Matched propagation delay for both channels
- Outputs in phase with inputs
- Lower di/dt gate driver for better noise immunity
- Internal 100 ns deadtime
Diagrams
Videos
Training
Support



