IRS2186
Overview
600 V high-side and low-side gate driver IC
EiceDRIVER™ 600 V high and low-side gate driver IC with typical 4 A source and 4 A sink current of 4 A in 8 Lead PDIP package for IGBTs and MOSFETs. Also available in 8 Lead SOIC, 14 Lead SOIC, and 14 Lead PDIP.
Summary of Features
- Floating channel designed for bootstrap operation
- Fully operational to +600 V
- Tolerant to negative transient voltage, dV/dt immune
- Gate drive supply range from 10 V to 20 V
- Undervoltage lockout for both channels
- 3.3 V and 5 V input logic compatible
- Matched propagation delay for both channels
- Logic and power ground +/- 5 V offset
- Lower di/dt gate driver for better noise immunity
- Output source/sink current capability 4 A/4 A
Diagrams
Videos
Training
Support



