IRS21271
Overview
600 V single high-side gate driver IC with over current protection and fault reporting
600 V High Side Driver IC with typical 0.29 A source and 0.6 A sink currents in 8 Lead PDIP package for IGBTs and MOSFETs. Also available in 8 Lead SOIC.
Summary of Features
- Floating channel designed for bootstrap operation
- Fully operational to +600 V
- Tolerant to negative transient voltage, dV/dt immune
- Application-specific gate drive range:
- Automotive: 9 V to 20 V (IRS21271 /IRS21281)
- Motor Drive: 12 V to 20 V (IRS2127/IRS2128)
- Undervoltage lockout
- 3.3 V, 5 V, and 15 V input logic compatible
- FAULT lead indicates shutdown has occured
- Output in phase with input (IRS21271/IRS2127)
- Output out of phase with input (IRS21281/IRS2128
Potential Applications
Diagrams
Videos
Training
Support