IRS21091
Overview
600 V half-bridge gate driver IC with shutdown and programmable deadtime
600 V Half Bridge Driver IC with typical 0.29 A source and 0.6 A sink currents in 8 Lead PDIP package for IGBTs and MOSFETs. Also available in 8 Lead SOIC.
For the new version with our SOI technology we recommend 2ED21091S06F, providing integrated bootstrap diode, better robustness and higher switching frequency
Summary of Features
- Floating gate driver designed for bootstrap operation
- Fully operational to +600 V
- Tolerant to negative transient voltage, dV/dt immune
- Gate drive supply range from 10 V to 20 V
- Undervoltage lockout for both channels
- 3.3 V, 5 V, and 15 V logic input compatible
- Cross-conduction prevention logic
- Matched propagation delay for both channels
- High-side output in phase with IN input
- Logic and power ground +/- 5 V offset
- Internal 500 ns deadtime, and programmable up to 5 μs with one external RDT resistor
- Lower di/dt gate driver for better noise immunity
- The dual function DT/SD input turns off both channels
Potential Applications
Diagrams
Videos
Training
Support