IRS2108S
Overview
600 V half-bridge gate driver IC with shoot through protection
600 V Half Bridge Driver IC with typical 0.29 A source and 0.6 A sink currents in 8 Lead SOIC package for IGBTs and MOSFETs. Also available in 8 Lead PDIP, 14 Lead SOIC (IRS21084S), and 14 Lead PDIP (IRS21084).
For the new version with our SOI technology we recommend 2ED2108S06F, providing integrated bootstrap diode, better robustness and higher switching frequency
Summary of Features
- Floating gate driver designed for bootstrap operation
- Fully operational to +600 V
- Tolerant to negative transient voltage, dV/dt immune
- Gate drive supply range from 10 V to 20 V
- Undervoltage lockout for both channels
- 3.3 V, 5 V, and 15 V logic input compatible
- Cross-conduction prevention logic
- Matched propagation delay for both channels
- High-side output in phase with HIN input
- Low-side output out of phase with LIN input
- Logic and power ground +/- 5 V offset
- Internal 540 ns deadtime
- Lower di/dt gate driver for better noise immunity
Potential Applications
Diagrams
Videos
Training
Support



