IR44272L
For new designs, we recommend IRS44273L
Low Side Driver IC with typical 1.7 A source and 1.5 A sink currents in 5 Lead SOT23 package for IGBTs and MOSFETs.
IR44272L is a low-voltage, wide VCC range, non-inverting gate driver. Proprietary latch immune CMOS technologies enable ruggedized monolithic construction. The logic input is compatible with standard CMOS or LSTTL output. The output driver features a current buffer stage. The design also includes an enable input with internal pull up.
Summary of Features
- Compact µHVIC ™
- Wide VCC range (5 V to 20 V)
- CMOS Schmitt-triggered inputs
- Under voltage lockout
- 3.3 V logic compatible
- Enable input
- Output in phase with inputs
- Leadfree, RoHS compliant
Potential Applications
Find our Variations
1ED44176N01F: 25 V, 0.8/1.75 A, 11.9/11.4 V UVLO, with OCP, EN, FAULT, in DSO-8 package
IRS44273L: 25 V, 1.5/1.5 A, 10.2/9.2 V UVLO, with additional OUT pin, in SOT23-5 package
IR44252L: 20 V, 0.3/0.55 A, 5/4.15 V UVLO, with additional OUT pin, in SOT23-5 package
IR44272L: 20 V, 1.7/1.5 A, 5/4.15 V UVLO, with Enable, in SOT23-5 package
IR44273L: 20 V, 1.7/1.5 A, 5/4.15 V UVLO, with additional OUT pin, in SOT23-5 package