IR25600S
Overview
25 V dual low-side gate driver IC
Dual Low Side Driver IC with typical 2.3 A source and 3.3 A sink currents in 8 Lead SOIC package for IGBTs and MOSFETs. Also available in 8 Lead PDIP.
Summary of Features
- Gate drive supply range from 6 V to 20 V
- CMOS Schmitt-triggered inputs
- Matched propagation delay for both channels
- Outputs in phase with inputs
Potential Applications
Diagrams
Videos
Training
Support