Automotive EiceDRIVER™

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • myInfineon

Outstanding reliability at an optimized price performance ratio makes these gate driver devices the first choice for applications such as HEV and EV drives.

1ED020I12FA2

 

The Infineon® EiceDRIVER™ family includes single and dual channel automotive IGBT Driver IC’s providing galvanic isolation and bidirectional signal transmission with high ambient temperature capability. They enable extremely short propagation delays keeping the designer’s flexibilities at the highest level, while the circuit is easy to use and the features comfortable to handle. The products operate stable in harsh EMC environments and drive up to 100A/1200V IGBTs with its integrated 2A output stage. VCEsat-detection and Active Miller Clamp features complete the picture of this IGBT Driver IC family.

The products are based on a RoHS conform and robust package solution specially developed to meet automotive requirements. This results in 260°C peak reflow temperatures while still passing full AEC Q101 qualification.

The well suited feature set for automotive applications reduce the number of used components and thus the used board space significantly compared to other semi-integrated solutions.

 

Please also find Gate Driver solutions provided by International Rectifier.


 

Click here to find all Infineon Gate Drivers!

 

  Topology Voltage Class Output Current (Sink) Qualification Input Active State Turn On Propagation Delay T j
1EDI2001AS
Single 1200.0 V 1.0 A Automotive  high/low 255.0 ns 150.0 °C 
1EDI2002AS Single 1200.0 V  1.0 A Automotive  high/low 255.0 ns  150.0 °C
1EBN1001AE Single 1200.0 V  15.0 A Automotive   - 10.0 ns 150.0 °C
2ED020I12FA Dual 1200.0 V 2.0 A Automotive high/low 195.0 ns 150.0 °C
1ED020I12FTA Single 1200.0 V 2.0 A Automotive - 200.0 ns 150.0 °C
1ED020I12FA2 Single 1200.0 V 2.0 A Automotive high/low 195.0 ns 150.0 °C

 

EiceDRIVER, EiceDRIVER™, Sil-boost, Product Brief

 

Evaluation Boards

 

Automotive IGBT Modules

 

Button Automotive-discrete-IGBTs 175x75

 


Product Selection Guide

Title Size Date Version
3.5 MB 15 May 2017 01_00
11.5 MB 03 Nov 2016 01_02

Product Brochure

Title Size Date Version
8.6 MB 20 May 2014 02_00

Product Brief

Title Size Date Version
321 KB 06 Jun 2013

Application Notes

Title Size Date Version
731 KB 24 Mar 2017 01_00

Application Brochure

Title Size Date Version
575 KB 09 May 2017 01_00
409 KB 28 Jan 2016 01_00

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

For more information about our privacy policy please click on Privacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon