AUIRS2012S
Overview
200V High Side and Low Side Gate Driver packaged in 8-Lead SOIC package
Benefits
- High and low side gate driver
- Fully operational up to 200V
- Floating channel designed for bootstrap operation
- 2A source and sink currents
- Extended supply voltage range: 10V to 20V
- CMOS compatible inputs
- CMOS Schmitt - triggered inputs
- Outputs in phase with inputs
- Under Voltage Lock Out function
- Matched propagation delay times
- Automotive Qualified
- Leadfree, RoHS compliant
Support