6EDL04N065PR 650 V three-phase gate driver with Over Current Protection (OCP), Enable (EN), Fault and Integrated Bootstrap Diode (BSD)
Overview
EiceDRIVERTM 650 V 2nd generation 3 phase gate driver with a typical 0.165 A source and 0.375 A sink current in TSSOP-25 package for IGBTs and MOSFETs.
Summary of Features
- Infineon thin-film-SOI-technology
- Maximum blocking voltage +650 V
- Output current +0.165 A/-0.375 A
- Integrated Bootstrap Diode
- Neg. Vs immunity up to -50 V
- Over current & under voltage detection
- Programmable delay for fault clear time
- Cross-conduction prevention
Benefits
- Smallest footprint package solution
- Higher efficiency
- Increased reliability
- Higher breakdown voltage (650 V)
- Easy of design
Diagrams
Training
Minimize your costs with compact solutions that offer bigger benefits! Discover Infineon's new 650 V 6EDL04 gate driver, featuring a strong negative Vs capability to prevent malfunctions and a higher voltage rating for better handling of DC bus voltage transients. This product combines higher voltage ratings with best-in-class robustness in a compact TSSOP-25 package. Join us to explore the new 6EDL04 family and its benefits.
Support