IGI60F140A1L
Overview
CoolGaN™ Integrated Power Stage (IPS) single-channel 600 V to deliver high density, high efficiency solution
IGI60F140A1L combines a single 140 mΩ (typ.) / 600 V enhancement-mode CoolGaN™ switch with a dedicated gate driver in a thermally enhanced 8 x 8 mm QFN-21 package. Due to the galvanic functional isolation between input and output, the power stage can cover a broad spectrum of applications and topologies.
Infineon’s CoolGaN™ power switches provide a very robust gate structure. When driven by a continuous gate current of a few mA in the “on” state, a minimum on-resistance RDS(on) is always guaranteed, independent of temperature and parameter variations.
Summary of Features
- Functional isolation
- Integrated gate drive
- Fully tunable rise/fall times
- Thermally optimized package
Benefits
- Easy to drive with digital PWM input
- Low system BOM
- Complete configurability of gate path via simple RC interface
- Allows short dead-time setting to maximize system efficiency
- Small package for compact system designs
Potential Applications
- Charger and adaptors
- Consumer and industrial power supplies
- Power adapters
- LED lighting drivers
- Fast battery charging
- Power factor correction
- Appliance and industrial motor drives
Support


