TD430N22KOF TIM
Overview
60 mm Thyristor/Diode Module with 2200 V in pressure contact technology
Thyristor/Diode 60 mm Power Block 2200 V, 430 A module for phase control in pressure contact technology with pre-applied Thermal Interface Material to achieve a reproductible thermal performance of power electronic systems.
Summary of Features
- Pressure contact technology for high reliability
- Industrial standard package
- Electrically insulated baseplate
- Short on fail
- Highest robustness
Benefits
- Designed for high overload and power cycling requirements
- High DC blocking stability over whole lifetime
- High surge current capability especially for short grid spikes
- One supplier for a broad range of Power Block Modules
- Simplify mounting
- Reduce process time in production
- Increase system reliability and lifetime
- Eliminate of thermal paste application process
- RthCH 20 % less
Potential Applications
This Pressure contact modules can be combined with our GATELEAD L=500 PB34-60_2
Diagrams
Simulation
Videos
Support




