Infineon® Prime Block
Designed for highest performance
For highest performance or when the desired current exceeds 600 A and paralleling of modules is not an option we have designed the Prime Line 60 mm modules. These modules have been optimized regarding thermal resistance and qualified for higher operational temperatures to push their performance beyond current limits.
The result is highest power density in same foot print and our well-known reliability, leading to outstanding lifetime. Our pressure contact modules in general provide best-in-class blocking stability.
The new 60 mm modules complete our Prime Line with 50 mm solder bond modules in 390 A. Benefit from highest current rating in a 50 mm footprint and predictably high performance due to 100% x-ray end-of-line monitoring of solder process.
| Key features 50 mm modules - solder contact | Key features 60 mm modules - pressure contact |
|---|---|
|
|
| Benefit from | Applications |
|---|---|
|