Gate Leads for Modules
Overview
We offer gate leads suitable for our thyristor module portfolio
The gate leads connect the semiconductor with the trigger unit. We offer two standard gate leads for disc devices of 750 mm length, which have two different connector dimensions. If different length is required, please get in touch with our support about customized parts.
For modules we offer a pair of standard gate leads of 500 mm length. The connectors provide Poka-Yoke functionality and the cables are twisted to reduce electromagnetic irradiation. The cables are sleeved with Teflon for mechanical protection.
According to your requirements your order can be placed directly in our webshop.
Products
Highlights
Gate Leads for Modules with Baseplate 20 mm
| Product | Connection to | Connection to | Length [mm] | Ordering code |
| GATELEAD L=500 PB20 G1K1 | 5/4 | G1/K1 | 500 | SP000983478 |
| GATELEAD L=500 PB20 G2K2 | 6/7 | G2/K2 | 500 | SP000983484 |
*These Gate Leads are only suitable for 20 mm pressure contact modules
Gate Leads for Modules with Baseplates 34-70 mm
| Product | Connection to | Connection to | Length [mm] | Outline | Odering code |
| Module with baseplate 34 mm | |||||
| GATELEAD L=500 PB34-60_2 | 4 / 5 | G1/HK1 | 500 | A | SP000983496 |
| GATELEAD L=500 PB34-70_1 | 6 / 7 | G2/HK2 | 500 | B | SP000983490 |
| Module with baseplate 50, 60 mm | |||||
| GATELEAD L=500 PB34-60_2 | 5 / 4 | G1/HK1 | 500 | A | SP000983496 |
| GATELEAD L=500 PB34-70_1 | 6 / 7 | G1/HK1 | 500 | B | SP000983490 |
| Module with baseplate 50 mm single | |||||
| GATELEAD L=500 PB34-60_2 | 5 / 4 | G1/HK1 | 500 | A | SP000983496 |
| Module with baseplate 70 mm | |||||
| GATELEAD L=500 PB34-70_1 | 5 / 4 | G1/HK1 | 500 | C | SP000983490 |
Please find also
Simulation
Support