Active and preferred
RoHS Compliant
Lead-free

DZ435N36K

50 mm Single Rectifier Diode Module with 3600 V in pressure contact technology

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

DZ435N36K
DZ435N36K

Product details

  • Configuration
    Single Rectifier Diode
  • Housing
    50 mm
  • IFAVM/TC / ITAVM/TC [A/°C] (@180° el sin)
    435/100
  • IFSM / ITSM [A] (@10ms, Tvj max)
    12000
  • Product Line
    Power Block
  • rT [mΩ] (@Tvj max) max
    0.6
  • RthJC [K/W] (@180° el sin)
    0.078
  • Tvj [°C] max
    150
  • VDRM / VRRM [V]
    3600
  • VT0 [V] (@Tvj max) max
    0.84
  • ∫I2dt [A²s · 103] (@10ms, Tvj max)
    720
OPN
DZ435N36KHPSA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 3
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package
Package Name -
Packing Size 3
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Single Rectifier Diode 50 mm Power Block 3600 V, 435 A module for phase control in pressure contact technology using an isolated copper base plate.

Features

  • Pressure contact technology
  • Industrial standard package
  • Electrically insulated baseplate
  • Short on fail
  • Highest robustness
  • High reliability

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }