T360N26TOF
Overview
2200 V phase control thyristor disc
Phase Control Thyristor disc 2200 V, 360 A with 48 mm diameter in a ceramic housing.
Summary of Features
- Full blocking capability 50/60 Hz over a wide temperature range
- High DC blocking stability
- High surge current capability
- High turn-on di/dt capability
- High dv/dt capability
Benefits
- Minimized maintenance and reduced downtime due to high reliability
- Easy System power scaling by special designs for series- and parallel connection
- Fuseless design possible due to high overload capability
Potential Applications
These disc devices can be assemblied with the dedicated clamps: V61-14.80M
These disc devices can be assemblied with the dedicated clamps: V61-14.80N
This discs can be combined with our GATELEAD MEDIUM POWER
Diagrams
Simulation
Support




