Active and preferred
RoHS Compliant
Lead-free

T1400N16H75 VT

1600 V phase control thyristor disc
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

T1400N16H75 VT
T1400N16H75 VT
ea.

Product details

  • Clamping force [kn] range
    24 to 56
  • Configuration
    Electrical Triggered Phase Control Thyristor
  • Housing
    Disc dia 75mm height 26mm / Ceramic
  • ITAVM/TC [A/°C] (@180° el sin)
    1410/85
  • ITAVM
    1410 (180 ° el sin)
  • ITSM [A] (@10ms, Tvj max)
    29500
  • rT [mΩ] (@Tvj max) max
    0.21
  • RthJC [K/kW] (@180° el sin) max
    18.5
  • tq [µs]
    230
  • Tvj [°C] max
    125
  • VDRM / VRRM [V]
    1600
  • VDRM/ VRRM (V)
    1600 V
  • VT/IT [V/kA] (@Tvj max)
    1.43/3.0
  • VT0 [V] (@Tvj max) max
    0.8
  • ∫I2dt [A²s · 103]
    4351
OPN
T1400N16H75VTXPSA1
Product Status active and preferred
Infineon Package BG-T7526K-1
Package Name N/A
Packing Size 4
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package BG-T7526K-1
Package Name -
Packing Size 4
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
Phase Control Thyristor 1600 V, 1400 A with 75 mm diameter and a height of 26 mm in ceramic housing with AMPT technology.

Features

  • Advanced medium power technology
  • Full blocking capability 50/60 Hz
  • High DC blocking stability
  • High turn-on di/dt capability
  • High dv/dt capability

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }