D950N18T
Overview
2200 V Rectifier Diode Disc
Rectifier Diode 2200 V, 950 A with 41 mm diameter in a ceramic housing.
Summary of Features
- Full blocking capability 50/60 Hz over a wide temperature range
- High DC blocking stability
- High surge current capability
- Hermeticaly sealed ceramic package
- High case non-rupture current
Benefits
- Minimized maintenance and reduced downtime due to high reliability
- Easy System power scaling by special designs for series- and parallel connection
Potential Applications
These disc devices can be assemblied with the dedicated clamps: V50-14.60N
These disc devices can be assemblied with the dedicated clamps: V50-14.60M
Diagrams
Support