IGCT/IGBT - Freewheeling Diodes
Overview
Freewheeling diodes with a voltage range up to 6500 V
Infineon offers IGCT/IGBT Freewheeling Diodes in disc housings with a voltage range of 4500 V and 6500 V and a current range of 910 A up to 1950 A. These diodes are the perfect fit for modern IGBT applications such as HVDC voltage source converters and medium voltage drives.
Products
Highlights
| All products from Infineon Bipolar are RoHS compliant (Restriction of the use of certain Hazardous Substances). RoHS is a guideline which restricts the use of hazardous substances in electric and electronic devices. |
Simulation
Videos
Support