Gate Leads for Discs
Overview
We offer gate leads suitable for our thyristor discs
Gate leads are designed for Infineon’s Electrically Triggered Thyristors (ETT) with disc housing as well as for our whole thyristor module portfolio. The gate leads connect the semiconductor with the trigger unit. Our gate leads fits best according isolation, electromagnetic compatibility (EMC) and exchange safety versus gate and auxiliary connectors.
According to your requirements your order can be placed directly in our webshop.
Products
Highlights
Laser Diode with ST connector (female)
| Product | For Light Guide | Ordering Code |
| LASER DIODE SPL-PL90 A | For Light Guides with ST connector for disc housings T76.35L, T150.40L, T172.40L | SP000091118 |
Light Guide with ST connector (male)
| Product | For disc housing | Length [mm] | Ordering Code |
| LIGHT FIBER LWL R10-LR50-L3000 A | T76.35L | 3000 | SP000091119 |
| LIGHT FIBER LWL R10-LR87-L3000 | T150.40L, T172.40L | 3000 | SP000091117 |
| Other lengths on request | T76.35L, T150.40L, T172.40L | 1400, 4200, 6000, 15000 |
Accessories – Gateleads for Disc Type Devices
| Disc outline/page | Type | Color | Connector [mm] | Length [mm] | Ordering Code |
| T42.14K0 | GATELEAD L=750/0.5 MP | red/white | 4.8 x 0.5/2.8 x 0.5 | 750 | SP000983448 |
| T48.14K0 | |||||
| T58.14K0 | |||||
| T58.26K0 | |||||
| T75.26K0 | |||||
| T100.26K0 | |||||
| T111.26K0 | |||||
| T120.26K | GATELEAD L=750/0.8 HP | red/white | 6.3 x 0.8/4.8 x 0.8 | 750 | SP000983442 |
| T120.35K | |||||
| T150.26K | |||||
| T150.35K | |||||
| T172.26K |
| All products from Infineon Bipolar are RoHS compliant (Restriction of the use of certain Hazardous Substances). RoHS is a guideline which restricts the use of hazardous substances in electric and electronic devices. |
Videos
Support