600V/1200V Ultra Soft
600 V Ultra Soft Diode
The 600 V family has been primarily designed for Motor Drive applications up to 30 kHz. For this reason, the outstanding feature of the diodes is the softness and V F parameter. This results in diodes that have excellent EMI behaviour and low conduction losses. The entire family has been qualified with a T j(max) of 175°C.
All silicon power diodes listed are qualified according to JEDEC standards for target applications and RoHS compliant, plus are released and available for sampling.
1200 V Ultra Soft Diode
The 1200 V family displays excellent softness and V F behavior and are qualified with a T j(max) of 150°C. The diodes are also available halogen-free according to IEC61249-2-21. The special feature of the 1200 V family is the availability of the TO-220 real 2pin package. The TO-220 real 2pin package has a larger creepage distance between the pins than a conventional TO-220 2pin. For 1200 V applications, the new package reduces the need for extra protection against shorts across the annode-cathode pins, like adding extra insulation material. For the customer, this reduces the time, effort and money needed, since presently customers perform extra production steps to obtain durability against shorts.






