Active
RoHS Compliant

DDB6U180N16RR_B11

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

DDB6U180N16RR_B11
DDB6U180N16RR_B11
ea.

Product details

  • Configuration
    Diode Bridges with Brake Chopper
  • Housing
    EconoBRIDGE™
  • I(FSM) max
    1600 A
  • IRMSM
    180 A
  • Voltage Class max
    1600 V
OPN
DDB6U180N16RRB11BPSA2
Product Status active
Infineon Package AG-ECONO2B
Package Name N/A
Packing Size 15
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package AG-ECONO2B
Package Name -
Packing Size 15
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
eupec™ EconoBRIDGE™ - 1600V Diode Bridge Modules in EconoPACK™2 housing with IGBT4 Brake Chopper and PressFIT contact technology for a more compact converter design.

Features

  • Tvj op = 150°C
  • High power density
  • High mechanical robustness
  • Isolated base plate
  • PressFIT contact technology
  • RoHS compliant
  • Al2O3 substrate with:
  • Low thermal resistance

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }