DDB6U144N16R
Overview
eupec™ EconoBRIDGE™ - 1600V Diode Bridge Modules for a more compact converter design.
Summary of Features
- 2.5 kV AC 1min Insulation
- Al(2)O(3) Substrate with Low Thermal Resistance
- High Power Density
- High mechanical robustness
- Isolated copper base plate
- Solder Contact Technology
- RoHS compliant
Benefits
- Compact design
- Standard Housing
Potential Applications
Also available as variation with 100A: DDB6U100N16R
Diagrams
Simulation
Support