IFX80471SK V
Overview
The IFX80471SK V step-down DC-DC switching controllers provide high efficiency over loads ranging from 1mA up to 2.3A.
A unique PWM/PFM control scheme operates with a duty cycle up to 100% resulting in a very low dropout voltage. This control scheme eliminates minimum load requirements and reduces the supply current under light loads to 120μA, depending on dimensioning of external components.
Summary of Features
- Input voltage range from 5V up to 60V
- Adjustable Output Voltage
- Output voltage accuracy: 3%
- Output current up to 2.3A
- 100% maximum duty cycle
- Less than 120μA quiescent current at low loads*
- 2μA max. shutdown current at device off (IFX80471SKV)
- Fixed 360kHz switching frequency
- Frequency synchronization input for external clocks
- Current Mode control scheme
- Integrated output under voltage reset circuit**
- On chip low battery detector (on chip comparator)
- Temperature range -40°C to 125 °C
- Green Product (RoHS compliant)
* dependent on external component
** for the adjustable version IFX80471SKV the reset functionality is available for output voltages > 7V
Benefits
- Lowest Current Consumption
- High Input Voltage (>30V)
- High Output Current (>400mA)
- Highest Efficiency
- Wide Temperature Range
Potential Applications
- Smart Metering
- Industrial Automation
- Medical & Healthcare
- Building Automation
Diagrams
Videos
Support



