OPTIREG™ Switchers (Automotive)
S6BP20x One-channel Buck-Boost DC/DC Converters by Cypress
Cypress Semiconductor has become part of Infineon Technologies: Its product range is a perfect match. Infineon now offers the industry’s most comprehensive portfolio for linking the real with the digital world – comprising an unparalleled range of hardware, software and security solutions for the connected age.
Strengthening the link between the real and the digital world
Switching regulators, optimized for harsh automotive requirements
Infineon OPTIREG™ Switcher products are designed to support harsh automotive environment and offer dedicated feature set to enable customer to design automotive ECUs effectively. High product robustness and quality are the key design targets for any Infineon OPTIREG™ Switcher products. Therefore the family is perfectly suitable for any automotive applications , especially for applications with higher microcontroller demand and many digital loads, such as ADAS, Telematics, Gateway, Display and Cluster, but also fitting in traditional body applications where high efficiency and solution size is important.
OPTIREG™ switchers Simulation Tool
The OPTIREG™ switchers Simulation Tool is the online simulator for loss and stability calculations of Infineon’s OPTIREG™ switchers.
Click here to learn more about it.
Tool | Devices | Description |
---|---|---|
Stability Calculation for TLS4120D0EPVx |
OPTIREG™ switcher |
A small-signal linearized model of the converter to predict the loop gain under varying conditions. Such as: input voltage, output current and external components. |
Efficiency Calculation for TLS4120D0EPVx |
OPTIREG™ switcher |
A thermal simulation based on a large signal transient switching model. It predicts the efficiency and the self-heating for different thermal interfaces and parts. |
Stability Calculation for TLS4125D0EPVx |
OPTIREG™ switcher |
A small-signal linearized model of the converter to predict the loop gain under varying conditions. Such as: input voltage, output current and external components. |
Efficiency Calculation for TLS4125D0EPVx |
OPTIREG™ switcher |
A thermal simulation based on a large signal transient switching model. It predicts the efficiency and the self-heating for different thermal interfaces and parts. |
Efficiency Calculation for TLF30682QVS01 |
OPTIREG™ PMIC |
A thermal simulation based on a large signal transient switching model. It predicts the efficiency and the self-heating for different thermal interfaces and parts. The model includes all internal regulators. |