PX3519
Overview
The new OptiMOS™ Driver product PX3519 is a high speed driver, designed to drive a wide range of dual high side and low side n-channel power MOSFETs in applications such as Computing and Telecom Point of Load.
Summary of Features
- High frequency operation up to 1.2MHz
- Wide VCC input voltage range from 4.5V to 8V
- Low power dissipation
- Includes bootstrap diode
- Adaptive shoot through protection
- Compatible with standard + 3.3V PWM controller ICs
- Tri-state PWM input functionality
- RoHS compliant
- Capability to drive MOSFET for 50A per phase
- Wide input voltage range: up to 16V
- Gate disable pin for low power consumption
- Small package: 3mm x 3mm 8-pin
Benefits
- Powerful driver capability enables fast switching
- Low ohmic pull down resistance for low side MOSFET (prevents induced turn on)
- Short dead time for minimizing diode losses
- Adjustable thermal protection (PX3517)
- Fast ENABLE (EN) pin for switching off the Low Side MOSFET for Diode
- Emulation Mode (DEM) (PX3519)
Potential Applications
| |
|
|
||||||||
| |
|
|
- Computing
- Telecom Point of Load (PoL)
Diagrams
Videos
Support



