IR3598
Overview
Dual/Doubler Interleaved MOSFET Driver
Benefits
- Dual MOSFET drivers in single 16 pin QFN package
- Multimode operation to configure the driver as either dual or doubler/interleaved mode drivers
- Variable Gate drive from 4V to 13V to optimize system efficiency
- 5V VCC and VDRV capability for sleep states where only 5V is available
- Large drivers designed to drive 3nF in < 12ns with any voltage from 5V to 12V (typ) supplied to the VDRV pin
- Low side driver - 0.85Ohms source/0.38Ohms sink
- High side driver - 1.1Ohms source/0.60Ohms sink
- Propagation delays < 20ns
- Integrated bootstrap diode on both drivers
- Capable of high output switching frequencies from 150kHz up to greater than 1MHz
- Compatible with our patented Active Tri-Level (ATL) PWM for fastest response to transient overshoot as well as industry standard 3.3V and 5V Tri-State signals in most modes
- Non-overlap and under voltage protection
- Thermally enhanced 16 pin QFN package
- Lead free RoHS compliant package
- Low Quiescent power to optimize efficiency
Potential Applications
- Desktop and Workstations
- Graphic Boards
- MultiPhase
- Notebooks Portables
- Servers and Storage
Videos
Support



