IR3537
Overview
12V High Efficiency MOSFET Driver with Variable Gate Drive
Benefits
- Drives both high-side and low-side MOSFETs in a synchronous buck configuration
- Low side driver - 4A source / 6A sink
- High side driver - 3A source / 4A sink
- Transitions times and propagation delays less than 20ns
- Independent variable gate drive voltage for both high and low side drivers
- High and low side driver voltage from 4.5V to 13.2V
- Compatible with IR3536 controller Variable Gate Drive feature
- Integrated bootstrap diode
- Capable of high switching frequencies from 200kHz up to 1MHz
- Active Tri-Level PWM disables both MOSFETs in 30ns with no hold-off time
- Selectable generic tri-state PWM with hold-off
- Adaptive non-overlap protection minimizes diode conduction time
- Input supply under voltage protection
- Thermally enhanced 10 pin DFN package
- Lead free RoHS compliant package, MSL level 1
Potential Applications
- Desktop and Workstations
- Graphic Boards
- MultiPhase
- Servers and Storage
Videos
Support



