IR3535
Overview
Synchronous Buck Coverter Driver
Benefits
- 5V to 7V gate drivers with 6A GATEL sink current and 4A GATEH sink current
- 4.5V to 14V VIN range
- Local lossless inductor current sensing with improved noise immunity and accuracy
- Single reference based current reporting output
- Integrated bootstrap synchronous PFET
- Tri-state PWM diode emulation mode for optimal light load efficiency
- 7V tolerant PWM input compatible with 3.3V logic
- MOSFET monitoring with PHSFLT output
- Over temperature reporting
- Only four external components per phase
- Self-calibration of current sense amplifier input offset to maximize accuracy
- Body-Braking™ feature with active low logic
- RoHS compliant , small thermally enhanced 16L 3 X 3mm MLPQ package
Potential Applications
- Desktop and Workstations
- Graphic Boards
- MultiPhase
- Servers and Storage
Videos
Support