CHL8515
Overview
5V High Efficiency MOSFET Driver with Variable Gate Drive (VGD) and Programmable Overtemperature Warning
Benefits
- Ideal for Server Memory applications using +5V
- Separate HVCC and LVCC capable of drive voltages from 4.0 to 13.2V for optimal system efficiency
- Adjustable thermal warning flag for phase-by-phase thermal protection
- Large drivers designed to drive 3nF in < 10ns with any voltage from 5V to 12V (typ) supplied to the HVCC and LVCC pins
- Low side driver - 2A source / 4A sink
- High side driver - 2A source / 2A sink
- Transitions times and Propagation delays < 10ns
- Integrated bootstrap diode
- Capable of high switching frequencies from 200kHz up to greater than 1MHz
- Compatible with CHiL's patented Active Tri-Level (ATL) PWM for fastest response to transient overshoot
- Non-overlap and under voltage protection
Potential Applications
- Desktop and Workstations
- Graphic Boards
- MultiPhase
- Servers and Storage
Videos
Support