IR3550
Overview
Integrated PowIRstage is a synchronous buck gate driver IC with co-packed control and synchronous MOSFETs and Schottky diode.
Benefits
- Peak efficiency up to 95% at 1.2V
- Integrated driver, control MOSFET, synchronous MOSFET and Schottky diode
- Input voltage (VIN) operating range up to 15V
- Output voltage range from 0.25V up to (VCC - 2.5V)
- Output current capability of 60A DC
- Operation up to 1.0MHz
- Integrated current sense amplifier
- VCC under voltage lockout
- Thermal flag
- Body-Braking™ load transient support
- Diode-emulation high efficiency mode
- Compatible with 3.3V PWM logic and VCC tolerant
- Compliant with Intel DrMOS V4.0
- PCB footprint compatible with IR3551 and IR3553
- Efficient dual sided cooling
- Small 6mm x 6mm x 0.9mm PQFN package
- Lead free RoHS compliant package
Potential Applications
- Desktop and Workstations
- Graphic Boards
- MultiPhase PowIRstage
- Servers and Storage
Support


