IR3887MTRPBF
Overview
OptiMOS™ IPOL 30 A single - voltage synchronous buck regulator
The IR3887 OptiMOS™ IPOL is an easy-to-use, fully integrated DC-DC buck regulator. The onboard PWM controller and OptiMOS™ MOSFETs with integrated bootstrap diode make the IR3887 a small footprint solution, providing high-efficient power delivery. Furthermore, it uses a fast Constant-On-Time (COT) control scheme, which simplifies the design efforts and achieves fast control response.
Summary of Features
- Single 4.3 V to 17 V application or wide input voltage range from 2.0 V to 17 V with an external VCC
- Precision reference voltage (0.6 V +/- 0.5%)
- Enhanced fast COT engine stable with ceramic output capacitors and no external compensation
- Optional forced continuous conduction mode and diode emulation for enhanced light load efficiency
- Programmable switching frequency from 600 kHz to 2 MHz
- Monotonic start-Up with four selectable soft-start time and enhanced pre-bias start-Up
- Thermally compensated internal over current protection with four selectable settings
- Enable input with voltage monitoring capability and power good output
- Thermal shut down
- Operating temp: -40 °C < Tj< 125 °C
- Small size: 4 mm x 5 mm PQFN
- Lead-free, halogen-free and RoHS2 compliant with exemption 7a
Potential Applications
- Server applications
- Storage applications
- Telecom and Datacom applications
- Distributed Point-of-Load power architectures
Diagrams
Training
Support



