IR3856M
6 A highly integrated synchronous buck regulator
The IR3856 is an easy-to-use, fully integrated and highly efficient DC-DC synchronous Buck regulator. The MOSFETs copackaged with the on-chip PWM controller make IR3856 a space-efficient solution, providing accurate power delivery for low output voltage applications. IR3856 is a versatile regulator which offers programmability of start up time, switching frequency and current limit while operating in wide input and output voltage range. The switching frequency is programmable from 250 kHz to 1.5 MHz for an optimum solution. It also features important protection functions, such as Pre-Bias startup, hiccup current limit and thermal shutdown to give required system level security in the event of fault conditions.
Summary of Features
- Greater than 95% maximum efficiency
- Wide input voltage range 1.5 V to 21 V
- Wide output voltage range 0.7 V to 0.9*Vin
- Continuous 6 A load capability
- Integrated bootstrap-diode
- High bandwidth E/A for excellent transient performance
- Programmable switching frequency up to 1.5 MHz
- Programmable over current protection
- Over voltage protection
- Dedicated input for output voltage monitoring
- Programmable PGood output
- Hiccup current limit
- Precision reference voltage (0.7 V, +/-1%)
- Programmable soft-start
- Enable input with voltage monitoring capability
- Enhanced pre-bias start-up
- Seq input for tracking applications
- External synchronization
- -40oC to 125oC operating junction temperature
- Thermal protection
- 4 mm x 5 mm power QFN package
- Halogen free, lead free and RoHS compliant
Potential Applications
- Server Applications
- Storage Applications
- Embedded Telecom Systems
- Distributed Point of Load Power Architectures
- Netcom Applications
- Computing Peripheral Voltage Regulators
- General DC-DC Converters


